text.skipToContent text.skipToNavigation

Catalog No. : DS1414FR000

Description:  100A,REC,3P4W,MG,414,3P600V

UPC: 708917130383

Female Receptacle, Voltage 3 Phase 600V, Amperage 100A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3