text.skipToContent text.skipToNavigation

Catalog No. : DS1404MR0E0

Description:  100A,NLT,3P4W,MG,404,ENC,3P480V

UPC: 708917191681

Motor Inlet, Voltage 3 Phase 480V, Amperage 100A, 3 Poles 4 Wire, with Screw Cap and Angle Enclosure
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Phase

Three

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here