text.skipToContent text.skipToNavigation

Catalog No. : DS1404MP000

Description:  100A,PLG,3P4W,MG,404,3P480V

UPC: 708917168393

MaxGard Screw Cap Male Plug, 3 Pole 4 Wire, 100 Amp, 30 480V-60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amp

Voltage Rating

480 VAC

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

3

Voltage

480-480 V

Documents/Support Tools

Sales Drawing

Click here