text.skipToContent text.skipToNavigation

Catalog No. : DS1404FP000/DF1024

Description:  100A,PLUG3P4W,MG,404,3P480 W/DF1024

UPC: 708917346906

MaxGard Screw Cap Female Connector, 3 Pole 4 Wire, 100 Amp, 30 480V-60Hz, with 1.31 Inch Diameter MaxGard Cable Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3