text.skipToContent text.skipToNavigation

Catalog No. : DS1322MRAB0

Description:  150A,NLT,3P4W,MG,322,AB0,125/250V,S

UPC: 708917302612

MaxGard Screw Cap Male Inlet with Angle Adapter and Junction Box, 3 Pole 4 Wire, 100 Amp, 120/208V-60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

150 Amps

Voltage Rating

250 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll