text.skipToContent text.skipToNavigation

Catalog No. : DS1307MP00K

Description:  100A,PLG,3P4W,MG,307,125/250V,CC

UPC: 708917306115

Male Plug, Voltage 125/250V, Amperage 100A, 3 Poles 4 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

3