text.skipToContent text.skipToNavigation

Catalog No. : DS1207FRAB0

Description:  100A,REC,2P3W,MG,207,AB0,250V

UPC: 708917262497

Female Receptacle with Angle Adapter and Junction Box, Voltage 250V, Amperage 100A, 2 Poles 3 Wires, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2