text.skipToContent text.skipToNavigation

Catalog No. : DS1116MP000/DF1026

Description:  100A PLG 2P3W MG 116 000 120V SC

UPC: 708917275756

MaxGard Screw Cap Male Plug, 2 Pole 3 Wire, 100 Amp, 120V-60Hz, with 1-1/2 Inch Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

120 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

2