text.skipToContent text.skipToNavigation

Catalog No. : DS1116FRAB0

Description:  100A,REC,2P3W,MG,116,AB0,120V

UPC: 708917153788

Female Receptacle with Angle Adapter and Junction Box, Voltage 120V, Amperage 100A, 2 Poles 3 Wires, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

120 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2