text.skipToContent text.skipToNavigation

Catalog No. : DRA40

Description:  400A,MG,ADPT,STR

UPC: 708917272496

MaxGard Straight Adapter, 400 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting plates

Application

Used to fit existing conduit boxes

Specifications

Material

Aluminum

Classifications

Brand Name

Russellstoll

Dimensions

Width

15-1/16 in

Length

2-1/2 in

Height

15-1/16 in

Documents/Support Tools

Sales Drawing

Click here