text.skipToContent text.skipToNavigation

Catalog No. : DRA10

Description:  100A,MG,ADPT,STR

UPC: 708917176732

MaxGard Straight Adapter, 100 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mounting plates

Application

Used to fit existing conduit boxes

Specifications

Material

Aluminum

Classifications

Brand Name

Russellstoll

Dimensions

Width

5-1/2 in

Length

2-1/2 in

Height

5-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here