text.skipToContent text.skipToNavigation

Catalog No. : DR2130WHMR16LD10

Description:  DOUBLE DECO REMOTE 12V6W MR16-LED

UPC: 624616300370

Remote Unit, Head Style: deco, Colour: white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Voltage DC: 12V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting