text.skipToContent text.skipToNavigation

Catalog No. : DR2130WHMR16LD1

Description:  DOUBLE DECO REMOTE 6V4W MR16LED

UPC: 624616289552

Remote Unit, Head Style: deco, Colour: white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Voltage DC: 6V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting