text.skipToContent text.skipToNavigation

Catalog No. : DR2130BKMR16LD14

Description:  ALUM DECO EM REMOTE DBL 24V6W BLK

UPC: 624616329210

Remote Unit, Head Style: deco, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Voltage DC: 24V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting