Catalog No. : DPLG-2
Description: 3/4INCH SLV CLOSURE PLG 10 PER BG
UPC: 42269810419
Close-Up Plug, Hub Size 3/4 Inch, Silver, Zinc, Pack of 30
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
Specifications
|
Material |
Non-metallic |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E47765 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E47765 | N/A | QCRV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |