text.skipToContent text.skipToNavigation

Catalog No. : DPK5MBS

Description:  CU BUS, 1/2X8X60, SILVER PLT ENDS

UPC: 75114375542

Copper Bus, 1/2 inch thick x 8 inch wide x 60 inch long. Both Ends have Silver Plate - but just 4 inches on each end where there are two rows of 4 Holes on 2-1/4 x 1-3/4 inch centers. Center of Bus has two rows of 18 9/16 inch diameter holes on 1-3/4 inch centers. At location 16 inch and 28-1/4 inch from one end there are two 1/4-20 Thru Holes centered between the two rows of 9/16 inch diameter holes. Plating not required on edges or in holes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Specifications

Material

Copper

Finish

Silver Plated

Classifications

Brand Name

Homac

Dimensions

Size

60 x 8 x 1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant