text.skipToContent text.skipToNavigation

Alternate Catalog No. : "DP 175, EPDM ADAPTER"

Catalog No. : DP175EPDMADAPTER

Description:  ADAPTER,DOUBLE TOWER ROCKET FS175

UPC: 783786804672

EPDM Rubber Adapter, for use on FS 175 Bus System with CST 4292 Double Tower Rocket. Dimensions 3.875 inch High x 1.875 inch Deep x 2.500 inch Wide with 2.000 inch diameter hole.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Application

For use on FS 175 Bus System with CST 4292 Double Outlet Rocket

Specifications

Material

EPDM Rubber

Color

Black

Insulation

Yes EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

2-1/2 x 3-7/8 x 1-7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant