text.skipToContent text.skipToNavigation

Catalog No. : DNRF63040

Description:  60A,ILK,3P4W,MG,304,277/480V,NONFSD

UPC: 708917304654

Non-Fused Interlocked Receptacle, Voltage 277/480V, Amperage 30A, 3 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3