text.skipToContent text.skipToNavigation

Catalog No. : DNRF15070

Description:  100A,ILK,4P5W,MG,3PY125/250V,NONFSD

UPC: 708917312031

Non-Fused Interlock Receptacle with Safety Switch - Rating 100A, 4 Pole 5 Wire, 125/250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4