text.skipToContent text.skipToNavigation

Catalog No. : DNRF1407K

Description:  DS6508FP00K/JG108

UPC: 708917274230

Non-Fused Interlocked Receptacle, Voltage 3 Phase 250V, Amperage 100A, 3 Poles 4 Wire, with Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3