text.skipToContent text.skipToNavigation

Catalog No. : DNRF12070

Description:  100A,ILK,2P3W,MG,207,250V,NONFUSED

UPC: 708917310235

Non-Fused Interlock Receptacle with Safety Switch - Rating 100A, 2 Pole 3 Wire, 250V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2