Catalog No. : DLC2106
Description: DEADLOOP CLAMP
UPC: 783786849628
Type DLC - Single U-Bolt Aluminum Fittings for Wire Range Main AWG or kcmil 2/0 Stranded - 6 Solid, ASCR Main 2/0 - 6. 1-7/8 inch wide X 1-1/2 inch long X 3-1/4 inch high
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Special Features |
Top and Bottom Pressure Pads cast of High-Strength, Heat-Treated, Aluminum -Silicon Alloy. Hardware made of Galvanized Steel Provides Added Strength and Durability. |
Application |
Dead-End Loop Connections |
Specifications
Connection |
Mechanical |
Number Of Conductors |
2 |
Material |
Aluminum |
Finish |
Bare |
Voltage Rating |
35 kV |
Insulation |
Bare |
Classifications
Brand Name |
Blackburn |
Dimensions
Bolt Size |
3/8 in |