text.skipToContent text.skipToNavigation

Catalog No. : DL020EUNSTGCB2ET30

Description:  DL020EUNSTGCB2ETK30

UPC: 787321123020

Hazlux H3, 20 100 lumens, 138W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing with stainless steel inserts, thermal shock-resistant globe, cast aluminum guard, 3/4" wall mount, UNIPAK with LED light source, Color Temperature: 3000K, Housing Colour: HazCote black custom anti-corrosion coating, HazCote black custom anti-corrosion coating, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting