Catalog No. : DL020EUNSTGCA2ET30
Description: DL020EUNSTGCA2ETK30
UPC: 787321122948
Hazlux H3, 20 100 lumens, 138W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing with stainless steel inserts , thermal shock-resistant globe, cast aluminum guard, 3/4 cone-top pendant, UNIPAK with LED light source, HazCote black custom ant i-corrosion coating, Color Temperature: 3000K, Options (certification): canadian market, Housing Colour: ivory color, Material:alumi num die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.