Catalog No. : DL020EUN0R5P2E
Description: HAZ3 LED 20KLM 120-277V R5 PENDANT
UPC: 787321136624
Hazlux H3, 20 100 lumens, 138W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, refractor globe, type V, 3/4 rigid pendant, UNIPAK with LED light source, Options (certification): US market, Housing Colour: ivory color, Material:aluminum di e-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.