Catalog No. : DL020EUN0R5HV5E
Description: HAZ3 LED 20KLM 120-277V W/HAZVER
UPC: 786607199148
Hazlux H3, standard fixture, Lamp Wattage: 138W, electronic LED driver, Lumen Output: 20 100, 120 to 277VAC, Frequency: 50/60 Hz, standard housing, refractor globe, type V, HazVertor Ring - Class I, Div. 2, Zone 2, UNIPAK with LED light source
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.