text.skipToContent text.skipToNavigation

Catalog No. : DL020EUN0R3C3E

Description:  HAZ3 LED 20KLM 120-277V R3 CEIL

UPC: 786607201940

Hazlux H3, standard fixture, electronic LED driver, standard housing, refractor globe, type III, 1 ceiling mount, UNIPAK with LED light source, Lamp Wattage: 138W, Lumen Output: 20 100, 120 to 277VAC, Frequency: 50/60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting