text.skipToContent text.skipToNavigation

Catalog No. : DL020EUN0R3B2EK40

Description:  HAZ3 LED 20K 120-277VAC R3 WALL MNT

UPC: 786607201780

Hazlux H3, standard fixture, Lamp Wattage: 138W, electronic LED driver, Lumen Output: 20 100, 120 to 277VAC, Frequency: 50/60 Hz, standard housing, refractor globe, type III, 3/4 wall mount, UNIPAK with LED light source
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting