text.skipToContent text.skipToNavigation

Catalog No. : DL017EUNSTGCB2ET

Description:  HAZ3 LED 17KLM 120-277V S.S HAZCOTE

UPC: 786607199377

Hazlux H3, standard fixture, Lamp Wattage: 115W, electronic LED driver, Lumen Output: 17 300, 120 to 277VAC, Frequency: 50/60 Hz, standard housing with stainless steel inserts, thermal shock-resistant globe, cast aluminum guard, 3/4 wall mount, UNIPAK with LED light source, HazCote black custom anti-corrosion coating
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting