text.skipToContent text.skipToNavigation

Catalog No. : DL017EUN0TGCC2E

Description:  HZ3,LED,17KLM,120/277,GRD,PND MNT

UPC: 786607191968

Hazlux H3, fixture standard fixture 17 300 lumens 115W electronic LED driver 120 to 277VAC 50/60Hz (voltage range includes 208V, 220V, 240V etc.) standard housing thermal shock resistant globe cast aluminum guard 3/4 inch ceiling / pendant mount UNIPAK with LED light source
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting