Catalog No. : DL017EUN0R5CE
Description: HAZ3,LED,17KLM,120/277V,NO MNT
UPC: 787321122634
Hazlux H3, 17 300 lumens, 115W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, refractor globe, type V, ca st aluminum guard, UNIPAK with LED light source, Options (certification): canadian market, Housing Colour: ivory color, Material:alu minum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.