text.skipToContent text.skipToNavigation

Catalog No. : DL017EUN0R5CA2E

Description:  HAZ3 LED 17KLM TYPEV CAST CONE-TOP

UPC: 786607196925

Hazlux H3, fixture standard fixture 17 300 lumens 115W electronic LED driver 120 to 277VAC 50/60Hz (voltage range includes 208V, 220V, 240V etc.) standard housing type V glass refractor globe cast aluminum guard 3/4 inch cone-top pendant mount UNIPAK with LED light source
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting