text.skipToContent text.skipToNavigation

Catalog No. : DL015EUN20TGCS4E40

Description:  DL015EUN20TGCS4EK40

UPC: 787321147217

Hazlux H3, 15 800 lumens, 103W, electronic LED driver, universal 347-480 VAC, 50/60Hz, standard housing, thermal shock-resistant globe, cast aluminum guard, 1-1/4" 25° angle stanchion, UNIPAK with LED light source, Color Temperature: 4000K, Housing Colour: ivory color, Ivory, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting