Catalog No. : DL015EUN0TGCA2E
Description: HAZ3,LED,15KLM,120/277V,PNDT MNT,UP
UPC: 786607191258
Hazlux H3, fixture standard fixture 15 800 lumens 103W electronic LED driver 120 to 277VAC 50/60Hz (voltage range includes 208V, 220V, 240V etc.) standard housing thermal shock resistant globe cast aluminum guard 3/4 inch cone-top pendant UNIPAK with LED light source
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.