Catalog No. : DL015EUN0TGC2EG
Description: HAZ3 LED 15KLM 120-277V TG CEIL GY
UPC: 787321167284
Hazlux H3, 15 800 lumens, 103W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, thermal shock-resistant globe, 3/4" ceiling and pendant mount, UNIPAK with LED light source, Gray, Options (certification): canadian market, Housing Colour: grey, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.