text.skipToContent text.skipToNavigation

Catalog No. : DL015EUN0R5CB2E

Description:  HAZ3 LED 15KLM 120-277V R5C WALL

UPC: 787321156998

Hazlux H3, 15 800 lumens, 103W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, refractor globe, type V, cast aluminum guard, 3/4" wall mount, UNIPAK with LED light source, Housing Colour: ivory color, Ivory, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting