text.skipToContent text.skipToNavigation

Catalog No. : DL015EUN0R5C3E

Description:  HAZ3,LED,15KLM,120/277V,TYPE V,CEIL

UPC: 786607198943

Hazlux H3, standard fixture, Lamp Wattage: 103W, electronic LED driver, Lumen Output: 15 800, 120 to 277VAC, Frequency: 50/60 Hz, standard housing, refractor globe, type V, 1 ceiling mount, UNIPAK with LED light source
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting