text.skipToContent text.skipToNavigation

Catalog No. : DL010EUNSTGL5E

Description:  HZ 3 LD 10K 120-277V S.S STANCHION

UPC: 786607201292

Hazlux H3, standard fixture, Lamp Wattage: 74W, electronic LED driver, Lumen Output: 10 500, 120 to 277VAC, Frequency: 50/60 Hz, standard housing with stainless steel inserts, thermal shock-resistant globe, 1-1/2 straight stanchion, UNIPAK with LED light source
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting