Catalog No. : DL010EUNSTGCS4E
Description: HZ 3 LD 10K 120-277V S.S ANGLE STAN
UPC: 786607195225
Hazlux H3, LED standard housing 10 500 lumens 74W electronic LED driver universal 120 to 277VAC 50/60 Hz standard housing with stainless steel inserts thermal shock-resistant glass globe cast aluminum 1-1/4 25° degree stanchion mount Unipak with LED light source
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.