text.skipToContent text.skipToNavigation

Catalog No. : DL010EUNSR3CB2ET

Description:  HAZ3 LED 10KLM 120-277V S.S HAZCOTE

UPC: 786607201858

Hazlux H3, standard fixture, electronic LED driver, standard housing with stainless steel inserts, refractor globe, type III, cast aluminum guard, 3/4 wall mount, UNIPAK with LED light source, HazCote black custom anti-corrosion coating, Lamp Wattage: 74W, Lumen Output: 10 500, 120 to 277VAC, Frequency: 50/60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting