text.skipToContent text.skipToNavigation

Catalog No. : DL010EUN2STGCS5ET

Description:  HAZ3 LED 10KLM 347-480V SS TGC STAN

UPC: 787321203012

Hazlux H3, 10 500 lumens, 74W, electronic LED driver, universal 347-480 VAC, 50/60Hz, standard housing with stainless steel inserts, thermal shock-resistant globe, cast aluminum guard, 1-1/2" 25° angle stanchion, UNIPAK with LED light source, Options (certification): US market, Housing Colour: HazCote black custom anti-corrosion coating, HazCote black custom anti-corrosion coating, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting