text.skipToContent text.skipToNavigation

Catalog No. : DL010EUN20TGCC2ETI4

Description: 

UPC:

Hazlux 3 fixture standard fixture 10,100 lumens 88W electronic LED driver universal 347/480VAC 50/60Hz standard housing thermal shock resistant globe cast aluminum guard 3/4 inch ceiling / pendant mount UNIPAK with LED light source Hazcote black custom anti-corrosion coating (consult factory) internal reflector 45 beam angle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hazlux 3 - DL LED Series

Special Features

Labor, saving installation and maintenance-friendly construction

Specifications

Lamp Type

LED

Power Rating

88 W

Reflector Type

Internal reflector 45 degree beam angle

Voltage Rating

347/480 VAC

Ballast Type

Standard Housing

Frequency Rating

50/60 Hz

Classifications

Brand Name

Hazlux

Standard

UL844, CSA C22.2 No. 137
UL844, CSA C22.2 No. 137

Documents / Support Tools

Instruction Sheet

Click Here

Sales Drawing

Click Here