text.skipToContent text.skipToNavigation

Catalog No. : DL010EUN20STGB2ET

Description:  HAZ3 LED 10KLM 347-480V STG WALL

UPC: 787321174435

Hazlux H3, 10 500 lumens, 74W, electronic LED driver, universal 347-480 VAC, 50/60Hz, standard housing, Glass Coating:Anti-shatter teflon coating , thermal shock-resistant globe, 3/4" wall mount, UNIPAK with LED light source, HazCote black custom anti-corrosion coating, Options (certification): canadian market, Housing Colour: HazCote black custom anti-corrosion coating, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting