Catalog No. : DL010EUN0TGEGK30
Description: HAZ3 LED 10KLM 120-277 TG GY 3000K
UPC: 787321185479
Hazlux H3, 10 500 lumens, 74W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, thermal shock-resistant globe, UNIPAK with LED light source, Color Temperature: 3000K, Housing Colour: grey, Gray, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.