Catalog No. : DL010EUN0TGCC2ETI6
Description: HAZ3 LED 10KLM 120/277V TGC CEIL
UPC: 787321160612
Hazlux H3, fixture standard fixture 10 500 lumens 74W electronic LED driver 120 to 277VAC 50/60Hz (voltage range includes 208V, 220V, 240V etc.) standard housing thermal shock resistant globe cast aluminum guard 3/4 inch ceiling / pendant mount UNIPAK with LED light source Hazcote Black Custom anti-corrosion coating (consult factory) internal reflector 65 beam angle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.