text.skipToContent text.skipToNavigation

Catalog No. : DL010EUN0TGCC2EGI4

Description:  HAZ3 LED 10KLM 120-277V TGC CEIL GY REFL

UPC: 786607197694

Hazlux H3, fixture standard fixture 10 500 lumens 74W electronic LED driver 120 to 277VAC 50/60Hz (voltage range includes 208V, 220V, 240V etc.) standard housing thermal shock resistant globe cast aluminum guard 3/4 inch ceiling / pendant mount UNIPAK with LED light source grey colour option internal reflector 45 beam angle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting