text.skipToContent text.skipToNavigation

Catalog No. : DL010EUN0TGCB3EK40

Description:  HAZ3 LED 10KLM 120-277V TGC WALL

UPC: 787321171014

Hazlux H3, 10 500 lumens, 74W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, thermal shock-resistant globe, cast aluminum guard, 1" wall mount, UNIPAK with LED light source, Color Temperature: 4000K, Housing Colour: ivory color, Ivory, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting