text.skipToContent text.skipToNavigation

Catalog No. : DL010EUN0TGCB2E

Description:  HAZ3 LED 10KLM 120-277V TGC WALL

UPC: 786607188630

Hazlux H3, 10 500 lumens, 74W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, thermal shock-resistant globe, cast aluminum guard, 3/4" wall mount, UNIPAK with LED light source, Ivory, Options (certification): canadian market, Housing Colour: ivory color, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting