Catalog No. : DL010EUN0TGC2EGI6
Description: HAZ3 LED 10KLM 120-277V TGC CEIL GY REFL
UPC: 786607197670
Hazlux H3, 10 500 lumens, 74W, electronic LED driver, universal 120-277 VAC 50/60Hz, standard housing, thermal shock-resistant globe, 3/4" ceiling and pendant mount, UNIPAK with LED light source, Options (light distribution): internal reflector 65˚ beam angle, Housing Colour: grey, Gray, Material:aluminum die-cast
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.