text.skipToContent text.skipToNavigation

Catalog No. : DL010EUN0R5CB2EK40

Description:  HAZ3 LED 10KLM 120-277V R5C WALL 4K

UPC: 786607201643

Hazlux H3, standard fixture, Lamp Wattage: 74W, electronic LED driver, Lumen Output: 10 500, 120 to 277VAC, Frequency: 50/60 Hz, standard housing, refractor globe, type V, cast aluminum guard, 3/4 wall mount, UNIPAK with LED light source
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting